Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
376 - 400 of 2014 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23130EMW33C5 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130EMW33W25 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130KEMW33 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130KEMW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130KEMW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
23130KEMW33C3SLD N/A 150 mm N/A 250 mm9.8425 in N/A 1390000 N312000 lbf N/A 1000000 N225000 lbf N/A 1900 rpm N/A 1700 rpm N/A
22230EMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
22230EMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
22230EMW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
22230EMW33W94AC3 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
22230KEMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
22230KEMW33C2 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
22230KEMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
22230KEMW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 1230000 N276000 lbf N/A 1000000 N225000 lbf N/A 2400 rpm N/A 2000 rpm N/A
23230EMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230EMW33C2 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230EMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230EMW33C3SLA N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230EMW33C4 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230EMW33S2 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230EMW33W25 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230KEMW33 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230KEMW33C3 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
23230EMW33W800W28C3 N/A 150 mm N/A 270 mm10.6299 in N/A 1660000 N372000 lbf N/A 1270000 N286000 lbf N/A 1500 rpm N/A 1400 rpm N/A
22330EMBW33W800C3 N/A 150 mm N/A 319.993 mm12.5981 in N/A 1890000 N424000 lbf N/A 1620000 N365000 lbf N/A 1700 rpm N/A 1500 rpm N/A
376 - 400 of 2014 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »