Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23136KEMW33C2 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 23136KEMW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 23136KEMW507C08 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 23136KEMW507C08C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 23136EMW33C4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 23136EMW507C08 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 23136KEMW33C4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22236EMW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236EMW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236EMW33C5 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236KEMW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 22236KEMW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 1700000 N382000 lbf | N/A 1340000 N301000 lbf | N/A 1900 rpm | N/A 1600 rpm |
N/A
|
| 23236EMBW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236EMBW33C2 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236EMBW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236EMBW33C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236KEMBW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236KEMBW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236KEMBW33C7 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 2290000 N515000 lbf | N/A 1720000 N387000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 22336EMBW33W800 | N/A 180 mm | N/A 379.993 mm14.9604 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EMBW33W800C4 | N/A 180 mm | N/A 379.993 mm14.9604 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EMBW33 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EMBW33C2 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EMBW33C3 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|
| 22336EMBW33C4 | N/A 180 mm | N/A 380 mm14.9606 in | N/A 2600000 N584000 lbf | N/A 2190000 N491000 lbf | N/A 1300 rpm | N/A 1200 rpm |
N/A
|