Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
551 - 575 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22336EMBW33C6 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A
22336EMBW33W40C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A
22336KEMBW33 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A
22336KEMBW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A
22336KEMBW33W59C7 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A
22336EMBW33W29 N/A 180 mm N/A 380 mm14.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1300 rpm N/A 1200 rpm N/A
23938EMW33 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23938EMW33C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23938EMW33W89C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23938EMW33W94AC3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23938KEMW33W999 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23938KEMW33W999C3 N/A 190 mm N/A 260 mm10.2362 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 2100 rpm N/A 1700 rpm N/A
23038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
23038EMW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
23038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
23038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
23038KEMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
23038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
23038KEMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
24038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A
24038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A
24038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A
24038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1400 rpm N/A 1200 rpm N/A
23038KEMW33W40IC4 N/A 190 mm N/A 290 mm11.4173 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1900 rpm N/A 1600 rpm N/A
23138EMW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 2340000 N525000 lbf N/A 1630000 N365000 lbf N/A 1400 rpm N/A 1200 rpm N/A
551 - 575 of 2014 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »