Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23044EMW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EMW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EMW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EMW33W25 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EMW33W25C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044EMW33W84C08 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEMW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEMW33C08 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEMW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEMW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23044KEMW33W40IC4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 24044EMBW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044EMBW33C08 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044EMBW33C08C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044EMBW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044EMBW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044EMBW33C4 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044EMBW33W21A | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044KEMBW33 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044KEMBW33C3 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 24044KEMBW33C2 | N/A 220 mm | N/A 340 mm13.3858 in | N/A 2720000 N612000 lbf | N/A 1720000 N388000 lbf | N/A 1200 rpm | N/A 1000 rpm |
N/A
|
| 23044EM | N/A 220 mm | N/A 340 mm13.3858 in | N/A 1970000 N443000 lbf | N/A 1340000 N300000 lbf | N/A 1700 rpm | N/A 1400 rpm |
N/A
|
| 23144EMBW33 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23144EMBW33C2 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23144EMBW33C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 2740000 N616000 lbf | N/A 1940000 N436000 lbf | N/A 1200 rpm | N/A 1100 rpm |
N/A
|