Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23148EMBW507C08W29 | N/A 240 mm | N/A 400 mm15.748 in | N/A 3330000 N748000 lbf | N/A 2280000 N512000 lbf | N/A 1000 rpm | N/A 930 rpm |
N/A
|
| 23148KEMBW33C2 | N/A 240 mm | N/A 400 mm15.748 in | N/A 3180000 N714000 lbf | N/A 2200000 N495000 lbf | N/A 1100 rpm | N/A 950 rpm |
N/A
|
| 22248EMBW33W45A | N/A 240 mm | N/A 440 mm17.323 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 22248EMBW33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 22248KEMBW33W45A | N/A 240 mm | N/A 440 mm17.323 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 22248KEMBW33W45AC2 | N/A 240 mm | N/A 440 mm17.323 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 22248KEMBW33W45AC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 2950000 N663000 lbf | N/A 2330000 N524000 lbf | N/A 1400 rpm | N/A 1200 rpm |
N/A
|
| 23248EMBW27W507C08C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EMBW507C08 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EMBW507C08C2 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EMBW507C08C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EMBW509AC08 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248EMBW903BC3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEMBW40IW534 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEMBW40IW534C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEMBW40IW534C4 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEMBW507C08 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEMBW507C08C2 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEMBW507C08C3 | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 2790000 N627000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 23248KEMBW507C08W6R | N/A 240 mm | N/A 440 mm17.323 in | N/A 4160000 N935000 lbf | N/A 3050000 N685000 lbf | N/A 810 rpm | N/A 730 rpm |
N/A
|
| 26348EMBW33W45A | N/A 240 mm | N/A 460 mm18.110 in | N/A 3690000 N829000 lbf | N/A 2910000 N653000 lbf | N/A 640 rpm | N/A 590 rpm |
N/A
|
| 26348EMBW33W45AC3 | N/A 240 mm | N/A 460 mm18.110 in | N/A 3690000 N829000 lbf | N/A 2910000 N653000 lbf | N/A 640 rpm | N/A 590 rpm |
N/A
|
| 22348EMBW33W45A | N/A 240 mm | N/A 500 mm19.685 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 920 rpm | N/A 830 rpm |
N/A
|
| 22348EMBW33W45AC3 | N/A 240 mm | N/A 500 mm19.685 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 920 rpm | N/A 830 rpm |
N/A
|
| 22348EMBW40IW534 | N/A 240 mm | N/A 500 mm19.685 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 920 rpm | N/A 830 rpm |
N/A
|