Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
926 - 950 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23152KEMBW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A
23152KEMBW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A
23152KEMBW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A
23152KEMBW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A
23152KEMBW890C6 N/A 260 mm N/A 440 mm17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 930 rpm N/A 830 rpm N/A
23152EMBW33W40W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 3930000 N885000 lbf N/A 2680000 N603000 lbf N/A 950 rpm N/A 840 rpm N/A
24152EMBW27W858AC3 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152EMBW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152EMBW33W45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152EMBW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152EMBW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152EMBW33W45AC5 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152EMBW33W45AW69C2 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152KEMBW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152KEMBW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152KEMBW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152KEMBW33W45AC6 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
24152KEMBW33W45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 4800000 N1080000 lbf N/A 3160000 N710000 lbf N/A 590 rpm N/A 550 rpm N/A
22252EMBW33W45A N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2510000 N564000 lbf N/A 1200 rpm N/A 1000 rpm N/A
22252EMBW33W45AC3 N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2510000 N564000 lbf N/A 1200 rpm N/A 1000 rpm N/A
22252EMBW89 N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2510000 N564000 lbf N/A 1200 rpm N/A 1000 rpm N/A
22252KEMBW33W45A N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2510000 N564000 lbf N/A 1200 rpm N/A 1000 rpm N/A
22252KEMBW33W45AC3 N/A 260 mm N/A 480 mm18.898 in N/A 3500000 N787000 lbf N/A 2510000 N564000 lbf N/A 1200 rpm N/A 1000 rpm N/A
23252EMBW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 720 rpm N/A 660 rpm N/A
23252EMBW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 720 rpm N/A 660 rpm N/A
926 - 950 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »