Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
976 - 1000 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23056KEMBW40IW534C4 N/A 280 mm N/A 420 mm16.535 in N/A 2790000 N627000 lbf N/A 1660000 N373000 lbf N/A 1300 rpm N/A 1100 rpm N/A
23056KEMBW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1300 rpm N/A 1100 rpm N/A
23056KEMBW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1300 rpm N/A 1100 rpm N/A
23056KEMBW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1300 rpm N/A 1100 rpm N/A
24056EMBW33 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 870 rpm N/A 770 rpm N/A
24056EMBW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 870 rpm N/A 770 rpm N/A
24056EMBW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 870 rpm N/A 770 rpm N/A
24056EMBW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 870 rpm N/A 770 rpm N/A
24056EMBW507C08S2C5 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 870 rpm N/A 770 rpm N/A
24056KEMBW33 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 870 rpm N/A 770 rpm N/A
24056KEMBW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 870 rpm N/A 770 rpm N/A
24056KEMBW33W40C3 N/A 280 mm N/A 420 mm16.535 in N/A 4090000 N921000 lbf N/A 2220000 N498000 lbf N/A 870 rpm N/A 770 rpm N/A
23056YMBW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1300 rpm N/A 1100 rpm N/A
23056EMBW509C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1300 rpm N/A 1100 rpm N/A
23156EMBW45AW46W848 N/A 280 mm N/A 457.200 mm18.0000 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 890 rpm N/A 780 rpm N/A
23156EMBW45CC08 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156EMBW507C08 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156EMBW507C08C2 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156EMBW507C08C3 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156KEMBW507C08 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156KEMBW507C08C2 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156KEMBW507C08C3 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156KEMBW507C08C7 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 880 rpm N/A 780 rpm N/A
23156KEMBW890 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 870 rpm N/A 770 rpm N/A
23156KEMBW890C6 N/A 280 mm N/A 460 mm18.110 in N/A 4170000 N937000 lbf N/A 2780000 N626000 lbf N/A 870 rpm N/A 770 rpm N/A
976 - 1000 of 2014 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »