Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1026 - 1050 of 2014 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23256KEMBW502W40IC3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A
23256KEMBW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A
23256KEMBW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A
23256EMBW507C08C2 N/A 280 mm N/A 500 mm19.685 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 660 rpm N/A 610 rpm N/A
22356EMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A
22356EMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A
22356KEMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A
22356KEMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 740 rpm N/A 670 rpm N/A
23960EMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23960EMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23960EMBW509C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23960EMBW509C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23960EMBW509C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23960KEMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23960KEMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23960KEMBW507C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 1200 rpm N/A 980 rpm N/A
23060EMBW33 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060EMBW33C3 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060EMBW507C08 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060EMBW507C08C3 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060EMBW507C08C4 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060EMBW507W84W73 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060EMBW509C08 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060KEMBW507C08 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
23060KEMBW507C08C3 N/A 300 mm N/A 460 mm18.110 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 1100 rpm N/A 960 rpm N/A
1026 - 1050 of 2014 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »