Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23168KEMBW507C08 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168KEMBW507C08C3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168KEMBW507C08C4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 24168EMBW33W45A | N/A 340 mm | N/A 580 mm22.8350 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 370 rpm | N/A 350 rpm |
N/A
|
| 24168KEMBW33W45A | N/A 340 mm | N/A 580 mm22.8350 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 370 rpm | N/A 350 rpm |
N/A
|
| 24168KEMBW33W45AC3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 370 rpm | N/A 350 rpm |
N/A
|
| 24168EMBW33W45AC3 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 8900000 N2000000 lbf | N/A 5680000 N1280000 lbf | N/A 370 rpm | N/A 350 rpm |
N/A
|
| 23168KEMBW40IW534 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23168KEMBW906AC4 | N/A 340 mm | N/A 580 mm22.8350 in | N/A 6850000 N1540000 lbf | N/A 4500000 N1010000 lbf | N/A 640 rpm | N/A 580 rpm |
N/A
|
| 23268KYMBW33W45A | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268KYMBW40IW534C3 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 470 rpm | N/A 440 rpm |
N/A
|
| 23268KYMBW507C08 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268KYMBW507C08C3 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268KYMBW906A | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268KYMBW906AC3 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268YMBW33W45A | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268YMBW33W45AC3 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268YMBW37W45B | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268KYMBW906AC4 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268YMBW915 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268YMBW915C3 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23268YMBW33W45AW40IC3 | N/A 340 mm | N/A 620 mm24.4090 in | N/A 8200000 N1840000 lbf | N/A 5160000 N1160000 lbf | N/A 480 rpm | N/A 450 rpm |
N/A
|
| 23972EMBW33 | N/A 360 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 940 rpm | N/A 790 rpm |
N/A
|
| 23972EMBW507C08 | N/A 360 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 940 rpm | N/A 790 rpm |
N/A
|
| 23972EMBW507C08C3 | N/A 360 mm | N/A 480 mm18.898 in | N/A 3140000 N707000 lbf | N/A 1710000 N385000 lbf | N/A 940 rpm | N/A 790 rpm |
N/A
|