Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23180KYMBW33W45AC2 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 23180YMBW33W45A | N/A 400 mm | N/A 650 mm25.5910 in | N/A 8110000 N1820000 lbf | N/A 4770000 N1070000 lbf | N/A 540 rpm | N/A 480 rpm |
N/A
|
| 24180KYMBW33W45AC4 | N/A 400 mm | N/A 650 mm25.5910 in | N/A 10400000 N2330000 lbf | N/A 5810000 N1310000 lbf | N/A 310 rpm | N/A 300 rpm |
N/A
|
| 23280KYMBW507AC08 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 380 rpm | N/A 350 rpm |
N/A
|
| 23280KYMBW507C08 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280KYMBW507C08C3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280KYMBW906A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280KYMBW906AC3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280KYMBW906AC4 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280YMBW33W45A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280YMBW33W45AC3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280YMBW507AC08 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280YMBW507AC08C3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280YMBW507C08C3 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280YMBW906A | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280YMBW906AC4 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 23280KYMBW54W507C08C2 | N/A 400 mm | N/A 720 mm28.3470 in | N/A 10800000 N2430000 lbf | N/A 6720000 N1510000 lbf | N/A 390 rpm | N/A 360 rpm |
N/A
|
| 22380YMBW33W45A | N/A 400 mm | N/A 820 mm32.2840 in | N/A 10100000 N2280000 lbf | N/A 7220000 N1620000 lbf | N/A 450 rpm | N/A 410 rpm |
N/A
|
| 22380YMBW33W45AC3 | N/A 400 mm | N/A 820 mm32.2840 in | N/A 10100000 N2280000 lbf | N/A 7220000 N1620000 lbf | N/A 450 rpm | N/A 410 rpm |
N/A
|
| 22380YMBW33W45AC7 | N/A 400 mm | N/A 820 mm32.2840 in | N/A 10100000 N2280000 lbf | N/A 7220000 N1620000 lbf | N/A 450 rpm | N/A 410 rpm |
N/A
|
| 23984EMBW33 | N/A 420 mm | N/A 560 mm22.047 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 780 rpm | N/A 660 rpm |
N/A
|
| 23984EMBW33C3 | N/A 420 mm | N/A 560 mm22.047 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 780 rpm | N/A 660 rpm |
N/A
|
| 23984EMBW507C08 | N/A 420 mm | N/A 560 mm22.047 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 780 rpm | N/A 660 rpm |
N/A
|
| 23984KEMBW906AC3 | N/A 420 mm | N/A 560 mm22.047 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 780 rpm | N/A 660 rpm |
N/A
|
| 23984EMBW33C2 | N/A 420 mm | N/A 560 mm22.047 in | N/A 4240000 N953000 lbf | N/A 2270000 N511000 lbf | N/A 780 rpm | N/A 660 rpm |
N/A
|