Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 23992KYMBW507C08 | N/A 460 mm | N/A 620 mm24.4090 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23992KYMBW507C08C3 | N/A 460 mm | N/A 620 mm24.4090 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23992YMBW33W45A | N/A 460 mm | N/A 620 mm24.4090 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23992YMBW33W45AC3 | N/A 460 mm | N/A 620 mm24.4090 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23992YMBW507C08 | N/A 460 mm | N/A 620 mm24.4090 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23992YMBW507C08C3 | N/A 460 mm | N/A 620 mm24.4090 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23992KYMBW906AC3 | N/A 460 mm | N/A 620 mm24.4090 in | N/A 5100000 N1150000 lbf | N/A 2520000 N567000 lbf | N/A 690 rpm | N/A 590 rpm |
N/A
|
| 23092KYMBW33W40W45AC7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092KYMBW507C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092KYMBW507C08C3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092YMBW33W45A | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092YMBW507C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092YMBW507C08C3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092YMBW509C08 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 640 rpm | N/A 550 rpm |
N/A
|
| 24092KYMBW33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 440 rpm | N/A 400 rpm |
N/A
|
| 24092YMBW25W33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 440 rpm | N/A 400 rpm |
N/A
|
| 24092YMBW27W45AW876AC7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 440 rpm | N/A 400 rpm |
N/A
|
| 24092YMBW27W45AW876C7 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 440 rpm | N/A 400 rpm |
N/A
|
| 24092YMBW33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 440 rpm | N/A 400 rpm |
N/A
|
| 24092YMBW848W8RW80BC6 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 430 rpm | N/A 390 rpm |
N/A
|
| 23092KYMBW906A | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092YMBW29W33W45AC6 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092YMBW29W33W45AC3 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 23092KYMBW507C08C4 | N/A 460 mm | N/A 680 mm26.7720 in | N/A 7570000 N1700000 lbf | N/A 4060000 N913000 lbf | N/A 650 rpm | N/A 560 rpm |
N/A
|
| 24092YMBW33W45A | N/A 460 mm | N/A 680 mm26.7720 in | N/A 10300000 N2330000 lbf | N/A 5210000 N1170000 lbf | N/A 440 rpm | N/A 400 rpm |
N/A
|