Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 22218KEMW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 388000 N87200 lbf | N/A 355000 N79700 lbf | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218KEMW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 388000 N87200 lbf | N/A 355000 N79700 lbf | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 23218EMW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 521000 N117000 lbf | N/A 436000 N98000 lbf | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EMW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 521000 N117000 lbf | N/A 436000 N98000 lbf | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EMW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 521000 N117000 lbf | N/A 436000 N98000 lbf | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218KEMW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 521000 N117000 lbf | N/A 436000 N98000 lbf | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218KEMW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 521000 N117000 lbf | N/A 436000 N98000 lbf | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218KEMW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 521000 N117000 lbf | N/A 436000 N98000 lbf | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 23218EMW33W25C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 521000 N117000 lbf | N/A 436000 N98000 lbf | N/A 3000 rpm | N/A 2600 rpm |
N/A
|
| 22318EMW33W800 | N/A 90 mm | N/A 189.993 mm7.480 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22318EMW33W800C4 | N/A 90 mm | N/A 189.993 mm7.480 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22318KEMW33W800C4 | N/A 90 mm | N/A 189.993 mm7.480 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 23318EMW33W800C4 | N/A 90 mm | N/A 189.993 mm7.480 in | N/A 672000 N151000 lbf | N/A 618000 N139000 lbf | N/A 2500 rpm | N/A 2200 rpm |
N/A
|
| 22318EMW32W82 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22318EMW33 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22318EMW33C3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22318EMW33W82 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22318KEMW33C3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22318EMW33W82C3 | N/A 90 mm | N/A 190 mm7.4803 in | N/A 659000 N148000 lbf | N/A 606000 N136000 lbf | N/A 3400 rpm | N/A 2900 rpm |
N/A
|
| 22319EMW810C4 | N/A 90 mm | N/A 199.992 mm7.8737 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 3200 rpm | N/A 2800 rpm |
N/A
|
| 22219EMW33 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 441000 N99000 lbf | N/A 385000 N86600 lbf | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219EMW33C3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 441000 N99000 lbf | N/A 385000 N86600 lbf | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219KEMW33C3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 441000 N99000 lbf | N/A 385000 N86600 lbf | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219KEMW33 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 441000 N99000 lbf | N/A 385000 N86600 lbf | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22319EMW33W800C4 | N/A 95 mm | N/A 199.993 mm7.8737 in | N/A 725000 N163000 lbf | N/A 663000 N149000 lbf | N/A 3200 rpm | N/A 2700 rpm |
N/A
|