Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
1776 - 1800 of 2014 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

231/560YMBW33W45AC3 N/A 560 mm N/A 920 mm36.2210 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 310 rpm N/A 290 rpm N/A
232/560KYMBW20W45AC3 N/A 560 mm N/A 1030 mm40.5510 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 220 rpm N/A 210 rpm N/A
232/560KYMBW507AC08 N/A 560 mm N/A 1030 mm40.5510 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 220 rpm N/A 210 rpm N/A
232/560KYMBW507AC08C3 N/A 560 mm N/A 1030 mm40.5510 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 220 rpm N/A 210 rpm N/A
232/560KYMBW906A N/A 560 mm N/A 1030 mm40.5510 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 220 rpm N/A 210 rpm N/A
238/600YMBW841C3 N/A 600 mm N/A 730 mm28.7400 in N/A 5280000 N1190000 lbf N/A 2170000 N487000 lbf N/A 260 rpm N/A 230 rpm N/A
238/600YMBW507C08C3 N/A 600 mm N/A 730 mm28.7400 in N/A 5280000 N1190000 lbf N/A 2170000 N487000 lbf N/A 260 rpm N/A 230 rpm N/A
239/600KYMBW906A N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A
239/600KYMBW906AC3 N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A
239/600YMBW25W507C3 N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A
239/600YMBW33W45A N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 480 rpm N/A 410 rpm N/A
239/600YMBW33W45AC3 N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 480 rpm N/A 410 rpm N/A
239/600YMBW507C08 N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A
239/600YMBW509C08 N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A
239/600YMBW509C08C3 N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 480 rpm N/A 410 rpm N/A
239/600YMBW903C08C3 N/A 600 mm N/A 800 mm31.4960 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A
230/600KYMBW507C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600KYMBW507C08C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600KYMBW507C08C4 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600KYMBW509C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600KYMBW906A N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600KYMBW906AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600YMBW25W507C3 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600YMBW507C08 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
230/600YMBW507C08C2 N/A 600 mm N/A 870 mm34.2520 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 460 rpm N/A 400 rpm N/A
1776 - 1800 of 2014 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »