Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|
| 239/630KYMBW507C08C3 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630KYMBW509C08C3 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630KYMBW906A | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630YMBW507C08 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630YMBW507C08C3 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630YMBW509C08 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630YMBW902W235C3 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630KYMBW906AC3 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 239/630YMBW902W235 | N/A 630 mm | N/A 850 mm33.4650 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 450 rpm | N/A 390 rpm |
N/A
|
| 230/630KYMBW507C08 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13500000 N3030000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 230/630KYMBW507C08C3 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13500000 N3030000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 230/630YMBSW45AW202C2 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 230/630YMBW33W45AC3 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13500000 N3030000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 230/630YMBW507C08 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13500000 N3030000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 230/630YMBW507C08C3 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13500000 N3030000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 230/630YMBW509C08C3 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13500000 N3030000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 240/630KYMBW33W45A | N/A 630 mm | N/A 920 mm36.2210 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 270 rpm | N/A 250 rpm |
N/A
|
| 240/630YMBW33W45A | N/A 630 mm | N/A 920 mm36.2210 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 280 rpm | N/A 260 rpm |
N/A
|
| 240/630YMBW33W45AC3 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 280 rpm | N/A 260 rpm |
N/A
|
| 240/630YMBW33W45AC7 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 280 rpm | N/A 260 rpm |
N/A
|
| 240/630YMDWEW919C8 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 280 rpm | N/A 260 rpm |
N/A
|
| 230/630KYMBW906AC3 | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13500000 N3030000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 230/630YMBW33W45A | N/A 630 mm | N/A 920 mm36.2210 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 420 rpm | N/A 370 rpm |
N/A
|
| 231/630KYMBW33W879C4 | N/A 630 mm | N/A 1030 mm40.5510 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 260 rpm | N/A 240 rpm |
N/A
|
| 231/630KYMBW37W906AC4 | N/A 630 mm | N/A 1030 mm40.5510 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 260 rpm | N/A 240 rpm |
N/A
|