Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23224EMW33C3SLA | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 76 mm2.9921 in | C0 - Static Radial Rating N/A 824000 N185000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1040000 N234000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23224EMW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 76 mm2.9921 in | C0 - Static Radial Rating N/A 824000 N185000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1040000 N234000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23224KEMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 76 mm2.9921 in | C0 - Static Radial Rating N/A 824000 N185000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1040000 N234000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23224KEMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 76 mm2.9921 in | C0 - Static Radial Rating N/A 824000 N185000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1040000 N234000 lbf | Reference Thermal Speed Rating (Grease) N/A 1800 rpm | Reference Thermal Speed Rating (Oil) N/A 2100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33W800C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33W800C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33W800W40IC4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW800C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324KEMW33W800C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23324EMBW33W800C6 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1410000 N318000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
23324EMW33W800C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1410000 N318000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23324EMW33W800C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1410000 N318000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23324EMW800C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 259.993 mm10.2359 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1410000 N318000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33W25C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324KEMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324KEMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324KEMW33C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23324EMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1410000 N318000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23324EMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 106 mm4.1732 in | C0 - Static Radial Rating N/A 1230000 N276000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1410000 N318000 lbf | Reference Thermal Speed Rating (Grease) N/A 1400 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22324EMW33W28C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1080000 N244000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1210000 N272000 lbf | Reference Thermal Speed Rating (Grease) N/A 1900 rpm | Reference Thermal Speed Rating (Oil) N/A 2200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23326EMW810C4 | d - Bore N/A 120 mm | D - Outer Diameter N/A 279.989 mm11.0232 in | B - Outer Ring Width N/A 112 mm4.4094 in | C0 - Static Radial Rating N/A 1340000 N302000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1590000 N359000 lbf | Reference Thermal Speed Rating (Grease) N/A 1200 rpm | Reference Thermal Speed Rating (Oil) N/A 1400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW20 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 453000 N102000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |