Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22312EMW841 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213KEMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213KEMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW33W800 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW33W800C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW800C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33W800C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 139.993 mm5.5115 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313EMW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22313KEMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | C0 - Static Radial Rating N/A 344000 N77400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 346000 N77800 lbf | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMWSLBC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EM | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314KEMW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |