Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22314EMW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314KEMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22215EMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 222000 N49900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 240000 N54100 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22215KEMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 222000 N49900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 240000 N54100 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33W800 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33W800C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33W800W25C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW800C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315KEMW33W800C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315KEMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315KEMW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216EMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216EMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216KEMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216KEMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33W800C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 499000 N112000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 N120000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33W800 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 499000 N112000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 N120000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33W800C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 169.993 mm6.6926 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 499000 N112000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 N120000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 499000 N112000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 N120000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316EMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 499000 N112000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 N120000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 499000 N112000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 N120000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22316KEMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 499000 N112000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 534000 N120000 lbf | Reference Thermal Speed Rating (Grease) N/A 3300 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |