Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22212KEMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213KEMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213KEMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EM | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMWSLBC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22215EMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 222000 N49900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 240000 N54100 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22215KEMW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 222000 N49900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 240000 N54100 lbf | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216EMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216EMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216KEMW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22216KEMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217EMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217EMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217KEMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217KEMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218EMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218EMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218EMW33W800C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218KEMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218KEMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |