Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22219EMW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 385000 N86600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 441000 N99000 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22219EMW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 385000 N86600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 441000 N99000 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22219KEMW33 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 385000 N86600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 441000 N99000 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22219KEMW33C3 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 385000 N86600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 441000 N99000 lbf | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220KEMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22222EMAW33W800C6 | d - Bore N/A 110 mm | D - Outer Diameter N/A 199.993 mm7.8737 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 555000 N125000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 653000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22222EMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 555000 N125000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 653000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22222EMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 555000 N125000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 653000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22222KEMW33 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 555000 N125000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 653000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22222KEMW33C3 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | B - Outer Ring Width N/A 53 mm2.0866 in | C0 - Static Radial Rating N/A 555000 N125000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 653000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2900 rpm | Reference Thermal Speed Rating (Oil) N/A 3500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22224EMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 647000 N145000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 772000 N174000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22224EMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 647000 N145000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 772000 N174000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22224KEMW33 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 647000 N145000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 772000 N174000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22224KEMW33C3 | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | B - Outer Ring Width N/A 58 mm2.2835 in | C0 - Static Radial Rating N/A 647000 N145000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 772000 N174000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22226EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 757000 N170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 945000 N212000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22226EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 757000 N170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 945000 N212000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22226EMW33C4 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 757000 N170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 945000 N212000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22226KEMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 757000 N170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 945000 N212000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22226KEMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | B - Outer Ring Width N/A 64 mm2.5197 in | C0 - Static Radial Rating N/A 757000 N170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 945000 N212000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 2900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22228EMW33 | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | C0 - Static Radial Rating N/A 863000 N194000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N237000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22228EMW33C3 | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | B - Outer Ring Width N/A 68 mm2.6772 in | C0 - Static Radial Rating N/A 863000 N194000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1060000 N237000 lbf | Reference Thermal Speed Rating (Grease) N/A 2200 rpm | Reference Thermal Speed Rating (Oil) N/A 2600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |