Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
76 - 100 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 863000 N194000 lbf N/A 1060000 N237000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 863000 N194000 lbf N/A 1060000 N237000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 140 mm N/A 250 mm9.8425 in N/A 68 mm2.6772 in N/A 863000 N194000 lbf N/A 1060000 N237000 lbf N/A 2200 rpm N/A 2600 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 150 mm N/A 270 mm10.6299 in N/A 73 mm2.8740 in N/A 1000000 N225000 lbf N/A 1230000 N276000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1120000 N253000 lbf N/A 1370000 N309000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1120000 N253000 lbf N/A 1370000 N309000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1120000 N253000 lbf N/A 1370000 N309000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1120000 N253000 lbf N/A 1370000 N309000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1120000 N253000 lbf N/A 1370000 N309000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD
N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 1120000 N253000 lbf N/A 1370000 N309000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1290000 N290000 lbf N/A 1590000 N359000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1290000 N290000 lbf N/A 1590000 N359000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1290000 N290000 lbf N/A 1590000 N359000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1290000 N290000 lbf N/A 1590000 N359000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD
N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1290000 N290000 lbf N/A 1590000 N359000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A CAD
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1340000 N301000 lbf N/A 1700000 N382000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A CAD
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1340000 N301000 lbf N/A 1700000 N382000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A CAD
N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1340000 N301000 lbf N/A 1700000 N382000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A CAD
76 - 100 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »