Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22244EMBW507C08 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244EMBW507C08C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW25W536C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW40IW534 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW40IW534C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW507C08 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW507C08C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244KEMBW507C08C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22248EMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2330000 N524000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2950000 N663000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22248EMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2330000 N524000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2950000 N663000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22248KEMBW33W45A | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2330000 N524000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2950000 N663000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22248KEMBW33W45AC2 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2330000 N524000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2950000 N663000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22248KEMBW33W45AC3 | d - Bore N/A 240 mm | D - Outer Diameter N/A 440 mm17.323 in | B - Outer Ring Width N/A 120 mm4.724 in | C0 - Static Radial Rating N/A 2330000 N524000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2950000 N663000 lbf | Reference Thermal Speed Rating (Grease) N/A 1100 rpm | Reference Thermal Speed Rating (Oil) N/A 1300 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22252EMBW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22252EMBW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22252EMBW89 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22252KEMBW33W45A | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22252KEMBW33W45AC3 | d - Bore N/A 260 mm | D - Outer Diameter N/A 480 mm18.898 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2740000 N616000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 1000 rpm | Reference Thermal Speed Rating (Oil) N/A 1200 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22256EMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2800000 N630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22256EMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2800000 N630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22256KEMBW33W45A | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2800000 N630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22256KEMBW33W45AC3 | d - Bore N/A 280 mm | D - Outer Diameter N/A 500 mm19.685 in | B - Outer Ring Width N/A 130 mm5.118 in | C0 - Static Radial Rating N/A 2800000 N630000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3750000 N844000 lbf | Reference Thermal Speed Rating (Grease) N/A 940 rpm | Reference Thermal Speed Rating (Oil) N/A 1100 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |