Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22216KEMW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 245000 N55100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 263000 N59200 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314KEMW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314KEMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217EMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217EMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217KEMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217KEMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33W800 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33W800C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW33W800W25C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315EMW800C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22315KEMW33W800C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 55 mm2.1654 in | C0 - Static Radial Rating N/A 450000 N101000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 478000 N107000 lbf | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218EMW33W800C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 159.993 mm6.2989 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218EMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218EMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218KEMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22218KEMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 355000 N79700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 388000 N87200 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218EMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218EMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |