Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22308KEMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33W800 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33W800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309KEMW33W800 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309KEMW33W800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22211EMC3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 134000 N30100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 134000 N30100 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22211KEMW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 134000 N30100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 134000 N30100 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22211EM | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 134000 N30100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 134000 N30100 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310EMW33W800 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310EMW33W800C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310EMW800 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310EMW800C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310KEMW33W800 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310KEMW33W800C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310KEMW800C4 | d - Bore N/A 50 mm | D - Outer Diameter N/A 109.993 mm4.3304 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212KEMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212KEMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310EMW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22310EMW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 40 mm1.5748 in | C0 - Static Radial Rating N/A 225000 N50600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 227000 N51000 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |