Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22308EMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22308EMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22308KEMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22308KEMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 33 mm1.2992 in | C0 - Static Radial Rating N/A 137000 N30800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 147000 N33100 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212KEMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212KEMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33W800 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33W800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309KEMW33W800 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309KEMW33W800C4 | d - Bore N/A 45 mm | D - Outer Diameter N/A 99.993 mm3.9367 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22309EMW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 169000 N37900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 180000 N40500 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6100 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMC3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213EMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213KEMW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22213KEMW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 198000 N44600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 204000 N45900 lbf | Reference Thermal Speed Rating (Grease) N/A 4200 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EMWSLBC3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22214EM | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | B - Outer Ring Width N/A 31 mm1.2205 in | C0 - Static Radial Rating N/A 205000 N46000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 219000 N49200 lbf | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |