Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
51 - 75 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 109.993 mm4.3304 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 40 mm1.5748 in N/A 225000 N50600 lbf N/A 227000 N51000 lbf N/A 4700 rpm N/A 5600 rpm N/A EM N/A Brass N/A CAD
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 222000 N49900 lbf N/A 240000 N54100 lbf N/A 3700 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 222000 N49900 lbf N/A 240000 N54100 lbf N/A 3700 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 190 mm N/A 400 mm15.748 in N/A 155 mm6.1024 in N/A 200000 N44900 lbf N/A 262000 N58900 lbf N/A 710 rpm N/A 770 rpm N/A EMB N/A Brass N/A CAD
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 263000 N59200 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A CAD
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 263000 N59200 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A CAD
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 263000 N59200 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A CAD
N/A 80 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 245000 N55100 lbf N/A 263000 N59200 lbf N/A 3600 rpm N/A 4400 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 119.993 mm4.7241 in N/A 43 mm1.6929 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
N/A 55 mm N/A 120 mm4.7244 in N/A 43 mm1.6929 in N/A 265000 N59500 lbf N/A 266000 N59800 lbf N/A 4400 rpm N/A 5200 rpm N/A EM N/A Brass N/A CAD
51 - 75 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »