Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
101 - 125 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 344000 N77400 lbf N/A 346000 N77800 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 344000 N77400 lbf N/A 346000 N77800 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 344000 N77400 lbf N/A 346000 N77800 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 344000 N77400 lbf N/A 346000 N77800 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 344000 N77400 lbf N/A 346000 N77800 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 65 mm N/A 140 mm5.5118 in N/A 48 mm1.8898 in N/A 344000 N77400 lbf N/A 346000 N77800 lbf N/A 3900 rpm N/A 4600 rpm N/A EM N/A Brass N/A CAD
N/A 90 mm N/A 159.993 mm6.2989 in N/A 40 mm1.5748 in N/A 355000 N79700 lbf N/A 388000 N87200 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A CAD
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 355000 N79700 lbf N/A 388000 N87200 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A CAD
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 355000 N79700 lbf N/A 388000 N87200 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A CAD
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 355000 N79700 lbf N/A 388000 N87200 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A CAD
N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 355000 N79700 lbf N/A 388000 N87200 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 149.993 mm5.9052 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 70 mm N/A 150 mm5.9055 in N/A 51 mm2.0079 in N/A 395000 N88800 lbf N/A 414000 N93100 lbf N/A 3600 rpm N/A 4200 rpm N/A EM N/A Brass N/A CAD
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 385000 N86600 lbf N/A 441000 N99000 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 385000 N86600 lbf N/A 441000 N99000 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 385000 N86600 lbf N/A 441000 N99000 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD
N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 385000 N86600 lbf N/A 441000 N99000 lbf N/A 3200 rpm N/A 3900 rpm N/A EM N/A Brass N/A CAD
N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 302000 N67900 lbf N/A 453000 N102000 lbf N/A 2400 rpm N/A 300 rpm N/A EM N/A Brass N/A CAD
N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 302000 N67900 lbf N/A 453000 N102000 lbf N/A 2400 rpm N/A 300 rpm N/A EM N/A Brass N/A CAD
101 - 125 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »