Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22311EMW33C7 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 265000 N59500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 266000 N59800 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22311KEMW33 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 265000 N59500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 266000 N59800 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22311KEMW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | B - Outer Ring Width N/A 43 mm1.6929 in | C0 - Static Radial Rating N/A 265000 N59500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 266000 N59800 lbf | Reference Thermal Speed Rating (Grease) N/A 4400 rpm | Reference Thermal Speed Rating (Oil) N/A 5200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217EMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217EMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217KEMW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22217KEMW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | C0 - Static Radial Rating N/A 286000 N64200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 302000 N67900 lbf | Reference Thermal Speed Rating (Grease) N/A 3500 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW20 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 453000 N102000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW20C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 453000 N102000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW33 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 453000 N102000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23926EMW33C3 | d - Bore N/A 130 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 37 mm1.4567 in | C0 - Static Radial Rating N/A 302000 N67900 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 453000 N102000 lbf | Reference Thermal Speed Rating (Grease) N/A 2400 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW33W800 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW33W800C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312KEMW33W800C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW33C7 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW33W21AC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW833C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW98C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312KEMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312KEMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312KEMW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22312EMW841 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 306000 N68800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 307000 N69000 lbf | Reference Thermal Speed Rating (Grease) N/A 4100 rpm | Reference Thermal Speed Rating (Oil) N/A 4900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |