Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22314KEMW33W800C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 149.993 mm5.9052 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314EMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22314KEMW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 51 mm2.0079 in | C0 - Static Radial Rating N/A 395000 N88800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 414000 N93100 lbf | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23932EMW33 | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 421000 N94700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 654000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23932EMW33C3 | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 421000 N94700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 654000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23932EMW33W94AC08 | d - Bore N/A 160 mm | D - Outer Diameter N/A 220 mm8.6614 in | B - Outer Ring Width N/A 45 mm1.7717 in | C0 - Static Radial Rating N/A 421000 N94700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 654000 N147000 lbf | Reference Thermal Speed Rating (Grease) N/A 2100 rpm | Reference Thermal Speed Rating (Oil) N/A 2500 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22220KEMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 46 mm1.811 in | C0 - Static Radial Rating N/A 435000 N97700 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 502000 N113000 lbf | Reference Thermal Speed Rating (Grease) N/A 3100 rpm | Reference Thermal Speed Rating (Oil) N/A 3800 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218EMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218EMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218EMW33C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218KEMW33 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218KEMW33C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218KEMW33C4 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23218EMW33W25C3 | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 52.400 mm2.0630 in | C0 - Static Radial Rating N/A 436000 N98000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 521000 N117000 lbf | Reference Thermal Speed Rating (Grease) N/A 2600 rpm | Reference Thermal Speed Rating (Oil) N/A 3000 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 446000 N100000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 583000 N131000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 446000 N100000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 583000 N131000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33C4 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 446000 N100000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 583000 N131000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120EMW33W21A | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 446000 N100000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 583000 N131000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 446000 N100000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 583000 N131000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
23120KEMW33C3 | d - Bore N/A 100 mm | D - Outer Diameter N/A 165 mm6.4961 in | B - Outer Ring Width N/A 52 mm2.0472 in | C0 - Static Radial Rating N/A 446000 N100000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 583000 N131000 lbf | Reference Thermal Speed Rating (Grease) N/A 2700 rpm | Reference Thermal Speed Rating (Oil) N/A 3200 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |