Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
241/670KYMDW886A | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 412 mm16.2210 in | C0 - Static Radial Rating N/A 15700000 N3520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 30000000 N6750000 lbf | Reference Thermal Speed Rating (Grease) N/A 130 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/670KYMDW886AC3 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 412 mm16.2210 in | C0 - Static Radial Rating N/A 15700000 N3520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 30000000 N6750000 lbf | Reference Thermal Speed Rating (Grease) N/A 130 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/670YMDW33W45A | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 412 mm16.2210 in | C0 - Static Radial Rating N/A 15700000 N3520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 30000000 N6750000 lbf | Reference Thermal Speed Rating (Grease) N/A 130 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/670KYMDW507C08C4 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 412 mm16.2210 in | C0 - Static Radial Rating N/A 15700000 N3520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 30000000 N6750000 lbf | Reference Thermal Speed Rating (Grease) N/A 130 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/670YMDW906AC3 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 412 mm16.2210 in | C0 - Static Radial Rating N/A 15700000 N3520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 30000000 N6750000 lbf | Reference Thermal Speed Rating (Grease) N/A 130 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/710KYMDW33W916AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 450 mm17.7170 in | C0 - Static Radial Rating N/A 20200000 N4550000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 35300000 N7950000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/710KYMDW886AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 450 mm17.7170 in | C0 - Static Radial Rating N/A 20200000 N4550000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 35300000 N7950000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
238/850KYMBW20W45AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 136 mm5.3540 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10400000 N2330000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
238/850YMBW20W45A | d - Bore N/A 850 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 136 mm5.3540 in | C0 - Static Radial Rating N/A 3920000 N881000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 10400000 N2330000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
240/950KYMDW45BW848C3 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 412 mm16.2210 in | C0 - Static Radial Rating N/A 18100000 N4070000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 40800000 N9180000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 150 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/630KYMDW33W45A | d - Bore N/A 630.000 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 400 mm15.7480 in | C0 - Static Radial Rating N/A 14300000 N3220000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 27200000 N6120000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 140 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/630KYMDW879C7 | d - Bore N/A 630.000 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 400 mm15.7480 in | C0 - Static Radial Rating N/A 14300000 N3220000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 27200000 N6120000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 140 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/630KYMDW916 | d - Bore N/A 630.000 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 400 mm15.7480 in | C0 - Static Radial Rating N/A 14300000 N3220000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 27200000 N6120000 lbf | Reference Thermal Speed Rating (Grease) N/A 140 rpm | Reference Thermal Speed Rating (Oil) N/A 140 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
240/900YMDW33W45AC3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 15700000 N3530000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 35200000 N7900000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/600KYMBW33 | d - Bore N/A 600 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 12800000 N2890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23800000 N5360000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/600KYMBW33C3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 12800000 N2890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23800000 N5360000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/600KYMBW45A | d - Bore N/A 600 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 12800000 N2890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23800000 N5360000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/600KYMDW879C7 | d - Bore N/A 600 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 12800000 N2890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23800000 N5360000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/600KYMDW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 12800000 N2890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23800000 N5360000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/600YMBW33W45AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 12800000 N2890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23800000 N5360000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/600YMDW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 375 mm14.7640 in | C0 - Static Radial Rating N/A 12800000 N2890000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23800000 N5360000 lbf | Reference Thermal Speed Rating (Grease) N/A 150 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
230/1180YMDW33W45AC2 | d - Bore N/A 1180 mm | D - Outer Diameter N/A 1660 mm65.3540 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 19200000 N4320000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43200000 N9700000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 170 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/670KYMDW507C08 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 438 mm17.2440 in | C0 - Static Radial Rating N/A 18800000 N4220000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 31800000 N7140000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/670KYMDW906A | d - Bore N/A 670 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 438 mm17.2440 in | C0 - Static Radial Rating N/A 18800000 N4220000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 31800000 N7140000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 160 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
240/850YMDW507C08 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 14500000 N3260000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 32200000 N7240000 lbf | Reference Thermal Speed Rating (Grease) N/A 160 rpm | Reference Thermal Speed Rating (Oil) N/A 170 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |