Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
241/530KYMDW33W45A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 10300000 N2300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19100000 N4290000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/530KYMDW879C7 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 10300000 N2300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19100000 N4290000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/530YMDW37W45A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 10300000 N2300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19100000 N4290000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
240/800YMDW507C08 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 345 mm13.5830 in | C0 - Static Radial Rating N/A 13000000 N2920000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28600000 N6420000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/530KYMDW33W45AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 10300000 N2300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19100000 N4290000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/530KYMDW73W879 | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 10300000 N2300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19100000 N4290000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/530YMDW33W45A | d - Bore N/A 530 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 10300000 N2300000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 19100000 N4290000 lbf | Reference Thermal Speed Rating (Grease) N/A 180 rpm | Reference Thermal Speed Rating (Oil) N/A 190 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
240/750YMDW33W45A | d - Bore N/A 750 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 335 mm13.1890 in | C0 - Static Radial Rating N/A 12200000 N2730000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 26100000 N5870000 lbf | Reference Thermal Speed Rating (Grease) N/A 190 rpm | Reference Thermal Speed Rating (Oil) N/A 210 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
231/710YMBW20W45AC4 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 345 mm13.5830 in | C0 - Static Radial Rating N/A 13800000 N3110000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 26000000 N5850000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/500KYMBW507C08C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/500KYMDW33W916B | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/500KYMDW40W507 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/500YMBW915W6R | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
241/500YMDW33W45AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/500KYMDW33W45AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/500KYMDW40W507C3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/500KYMDW73W879 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/500KYMDW906AC3 | d - Bore N/A 500 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 325 mm12.7950 in | C0 - Static Radial Rating N/A 9660000 N2170000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3950000 lbf | Reference Thermal Speed Rating (Grease) N/A 200 rpm | Reference Thermal Speed Rating (Oil) N/A 200 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
230/950KYMBW507C08 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 13600000 N3060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28500000 N6410000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/950YMDW896W40C0 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 13600000 N3060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28500000 N6410000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
230/950YMDW896W40C2 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1360 mm53.543 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 13600000 N3060000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 28500000 N6410000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/560KYMBW20W45AC3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 13200000 N2960000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 22300000 N5020000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/560KYMBW507AC08 | d - Bore N/A 560 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 13200000 N2960000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 22300000 N5020000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/560KYMBW507AC08C3 | d - Bore N/A 560 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 13200000 N2960000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 22300000 N5020000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/560KYMBW906A | d - Bore N/A 560 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 365 mm14.3700 in | C0 - Static Radial Rating N/A 13200000 N2960000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 22300000 N5020000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |