Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
240/710YMDW33W45A | d - Bore N/A 710 mm | D - Outer Diameter N/A 1030 mm40.551 in | B - Outer Ring Width N/A 315 mm12.4020 in | C0 - Static Radial Rating N/A 10900000 N2440000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23100000 N5200000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
24196KYMBW33W45A | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 8580000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15900000 N3570000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24196KYMBW33W45AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 8580000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15900000 N3570000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24196YMBW33W45A | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 8580000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15900000 N3570000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24196YMBW33W45AC3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 8580000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15900000 N3570000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24196KYMBW507C08C3 | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 8580000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15900000 N3570000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24196KYMBW73W879B | d - Bore N/A 480 mm | D - Outer Diameter N/A 790 mm31.1020 in | B - Outer Ring Width N/A 308 mm12.1260 in | C0 - Static Radial Rating N/A 8580000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 15900000 N3570000 lbf | Reference Thermal Speed Rating (Grease) N/A 210 rpm | Reference Thermal Speed Rating (Oil) N/A 220 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/670KYMBW507XC08 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 12800000 N2880000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23400000 N5270000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/670KYMBW906B | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 12800000 N2880000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23400000 N5270000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/670KYMBW922 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 12800000 N2880000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23400000 N5270000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
231/670YMBW507C08C6 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 336 mm13.2280 in | C0 - Static Radial Rating N/A 12800000 N2880000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23400000 N5270000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192KYMBW33 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192KYMBW33C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192KYMBW33W998C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192YMBW33 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192YMBW33C3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192KYMBW886BC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
24192KYMBW906AC4 | d - Bore N/A 460 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 300 mm11.8110 in | C0 - Static Radial Rating N/A 8200000 N1840000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14900000 N3350000 lbf | Reference Thermal Speed Rating (Grease) N/A 220 rpm | Reference Thermal Speed Rating (Oil) N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
230/900YMBW885C08C2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 12200000 N2740000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 25500000 N5740000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 250 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/530KYMBW906A | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20200000 N4550000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/530KYMBW906AC3 | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20200000 N4550000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/530KYMBW922 | d - Bore N/A 530 mm | D - Outer Diameter N/A 980 mm38.583 in | B - Outer Ring Width N/A 355 mm13.9760 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20200000 N4550000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
238/600YMBW841C3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 730 mm28.74 in | B - Outer Ring Width N/A 98 mm3.8580 in | C0 - Static Radial Rating N/A 2100000 N473000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5080000 N1140000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/950KYMBW33W45AC4 | d - Bore N/A 950 mm | D - Outer Diameter N/A 1250 mm49.213 in | B - Outer Ring Width N/A 224 mm8.8190 in | C0 - Static Radial Rating N/A 8690000 N1950000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 20400000 N4580000 lbf | Reference Thermal Speed Rating (Grease) N/A 230 rpm | Reference Thermal Speed Rating (Oil) N/A 260 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |