Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
126 - 150 of 1909 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 8690000 N1950000 lbf N/A 20400000 N4580000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 10200000 N2300000 lbf N/A 21800000 N4910000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD
N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 10200000 N2300000 lbf N/A 21800000 N4910000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD
N/A 670 mm N/A 980 mm38.583 in N/A 308 mm12.1260 in N/A 10200000 N2300000 lbf N/A 21800000 N4910000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD
N/A 600 mm N/A 730 mm28.74 in N/A 98 mm3.8580 in N/A 2100000 N473000 lbf N/A 5080000 N1140000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 950 mm N/A 1250 mm49.213 in N/A 224 mm8.8190 in N/A 8690000 N1950000 lbf N/A 20400000 N4580000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 900 mm N/A 1280 mm50.394 in N/A 280 mm11.0240 in N/A 12200000 N2740000 lbf N/A 25500000 N5740000 lbf N/A 230 rpm N/A 250 rpm N/A YMB N/A Brass N/A CAD
N/A 900 mm N/A 1280 mm50.394 in N/A 280 mm11.0240 in N/A 12200000 N2740000 lbf N/A 25500000 N5740000 lbf N/A 230 rpm N/A 250 rpm N/A YMB N/A Brass N/A CAD
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 11700000 N2630000 lbf N/A 21200000 N4760000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 11700000 N2630000 lbf N/A 21200000 N4760000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 11700000 N2630000 lbf N/A 21200000 N4760000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 11700000 N2630000 lbf N/A 21200000 N4760000 lbf N/A 240 rpm N/A 260 rpm N/A YMD N/A Brass N/A CAD
N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 7710000 N1730000 lbf N/A 18100000 N4060000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD
N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 7710000 N1730000 lbf N/A 18100000 N4060000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD
N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 7710000 N1730000 lbf N/A 18100000 N4060000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD
N/A 900 mm N/A 1180 mm46.457 in N/A 206 mm8.1100 in N/A 7710000 N1730000 lbf N/A 18100000 N4060000 lbf N/A 240 rpm N/A 270 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 11100000 N2500000 lbf N/A 23000000 N5180000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 11100000 N2500000 lbf N/A 23000000 N5180000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 11100000 N2500000 lbf N/A 23000000 N5180000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 11100000 N2500000 lbf N/A 23000000 N5180000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 11100000 N2500000 lbf N/A 23000000 N5180000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 11100000 N2500000 lbf N/A 23000000 N5180000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 850 mm N/A 1220 mm48.032 in N/A 295 mm11.6140 in N/A 11100000 N2500000 lbf N/A 23000000 N5180000 lbf N/A 250 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 10900000 N2460000 lbf N/A 17900000 N4010000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 10900000 N2460000 lbf N/A 17900000 N4010000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
126 - 150 of 1909 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »