Batch CAD Cart (0)
  • Cart is empty
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
51 - 75 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Sort by
N/A 850 mm N/A 1220 mm48.032 in N/A 365 mm14.3700 in N/A 14500000 N3260000 lbf N/A 32200000 N7240000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A CAD
N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 11700000 N2630000 lbf N/A 21800000 N4900000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A CAD
N/A 800 mm N/A 1280 mm50.394 in N/A 375 mm14.7640 in N/A 16600000 N3730000 lbf N/A 31400000 N7060000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A CAD
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 3430000 N771000 lbf N/A 8460000 N1900000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A CAD
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 3430000 N771000 lbf N/A 8460000 N1900000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A CAD
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 3430000 N771000 lbf N/A 8460000 N1900000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A CAD
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 3430000 N771000 lbf N/A 8460000 N1900000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A CAD
N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 3430000 N771000 lbf N/A 8460000 N1900000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A CAD
N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 15000000 N3370000 lbf N/A 25700000 N5770000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A CAD
N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 15000000 N3370000 lbf N/A 25700000 N5770000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A CAD
N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 15000000 N3370000 lbf N/A 25700000 N5770000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A CAD
N/A 1120 mm N/A 1460 mm57.48 in N/A 250 mm9.8430 in N/A 11200000 N2530000 lbf N/A 26700000 N6010000 lbf N/A 170 rpm N/A 190 rpm N/A YMB N/A Brass N/A CAD
N/A 1180 mm N/A 1540 mm60.630 in N/A 288 mm11.3390 in N/A 12700000 N2860000 lbf N/A 31000000 N6970000 lbf N/A 170 rpm N/A 190 rpm N/A YMB N/A Brass N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 345 mm13.5830 in N/A 13000000 N2920000 lbf N/A 28600000 N6420000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A CAD
N/A 800 mm N/A 1150 mm45.276 in N/A 345 mm13.5830 in N/A 13000000 N2920000 lbf N/A 28600000 N6420000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A CAD
51 - 75 of 1909 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »