Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22206EM | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22206EMC3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22206EMW33 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22206EMW33C3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | C0 - Static Radial Rating N/A 56800 N12800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 64300 N14400 lbf | Reference Thermal Speed Rating (Grease) N/A 7900 rpm | Reference Thermal Speed Rating (Oil) N/A 9900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22207EMW33 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 82000 N18500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 86500 N19400 lbf | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22207EMW33C3 | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 82000 N18500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 86500 N19400 lbf | Reference Thermal Speed Rating (Grease) N/A 7000 rpm | Reference Thermal Speed Rating (Oil) N/A 8700 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22208EMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22208EMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22208KEMW33 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22208KEMW33C3 | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 93400 N21000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 99600 N22400 lbf | Reference Thermal Speed Rating (Grease) N/A 6100 rpm | Reference Thermal Speed Rating (Oil) N/A 7600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22209EMW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22209EMW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22209KEMW33 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22209KEMW33C3 | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3465 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 101000 N22800 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 104000 N23500 lbf | Reference Thermal Speed Rating (Grease) N/A 5600 rpm | Reference Thermal Speed Rating (Oil) N/A 6900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22210EMW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 112000 N25200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 112000 N25100 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22210EMW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 112000 N25200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 112000 N25100 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22210KEMW33 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 112000 N25200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 112000 N25100 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22210KEMW33C3 | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | B - Outer Ring Width N/A 23 mm0.9055 in | C0 - Static Radial Rating N/A 112000 N25200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 112000 N25100 lbf | Reference Thermal Speed Rating (Grease) N/A 5100 rpm | Reference Thermal Speed Rating (Oil) N/A 6300 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22211EM | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 134000 N30100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 134000 N30100 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22211EMC3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 134000 N30100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 134000 N30100 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22211KEMW33C3 | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | B - Outer Ring Width N/A 25 mm0.9843 in | C0 - Static Radial Rating N/A 134000 N30100 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 134000 N30100 lbf | Reference Thermal Speed Rating (Grease) N/A 4700 rpm | Reference Thermal Speed Rating (Oil) N/A 5900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMC3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212EMW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22212KEMW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | B - Outer Ring Width N/A 28 mm1.1024 in | C0 - Static Radial Rating N/A 163000 N36600 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 164000 N36900 lbf | Reference Thermal Speed Rating (Grease) N/A 4500 rpm | Reference Thermal Speed Rating (Oil) N/A 5600 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |