Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
22236KEMW33 | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1700000 N382000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22236KEMW33C3 | d - Bore N/A 180 mm | D - Outer Diameter N/A 320 mm12.5984 in | B - Outer Ring Width N/A 86 mm3.3858 in | C0 - Static Radial Rating N/A 1340000 N301000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1700000 N382000 lbf | Reference Thermal Speed Rating (Grease) N/A 1600 rpm | Reference Thermal Speed Rating (Oil) N/A 1900 rpm | Cage Type N/A EM | Cage Material N/A Brass | CAD N/A |
22238EMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22238EMBW33C2 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22238EMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22238EMBW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22238KEMBW33 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22238KEMBW33C3 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22238KEMBW33C4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22238KEMBW33W40IC4 | d - Bore N/A 190 mm | D - Outer Diameter N/A 340 mm13.3858 in | B - Outer Ring Width N/A 92 mm3.622 in | C0 - Static Radial Rating N/A 1550000 N348000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 1960000 N440000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1800 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240EMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240EMBW33C2 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240EMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240EMBW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240EMBW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240EMBW507C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240KEMBW33 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240KEMBW33C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240KEMBW33C4 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240KEMBW507C08 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22240KEMBW507C08C3 | d - Bore N/A 200 mm | D - Outer Diameter N/A 360 mm14.1732 in | B - Outer Ring Width N/A 98 mm3.8583 in | C0 - Static Radial Rating N/A 1580000 N356000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2010000 N452000 lbf | Reference Thermal Speed Rating (Grease) N/A 1500 rpm | Reference Thermal Speed Rating (Oil) N/A 1700 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244EMBW33 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244EMBW33C2 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244EMBW33C3 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |
22244EMBW33C4 | d - Bore N/A 220 mm | D - Outer Diameter N/A 400 mm15.748 in | B - Outer Ring Width N/A 108 mm4.2520 in | C0 - Static Radial Rating N/A 1850000 N415000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 2310000 N520000 lbf | Reference Thermal Speed Rating (Grease) N/A 1300 rpm | Reference Thermal Speed Rating (Oil) N/A 1500 rpm | Cage Type N/A EMB | Cage Material N/A Brass | CAD N/A |