Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
241/900KYMDW37W507MC2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 24100000 N5430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 50300000 N11300000 lbf | Reference Thermal Speed Rating (Grease) N/A 80 rpm | Reference Thermal Speed Rating (Oil) N/A 80 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/900KYMDW720C08C6 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 24100000 N5430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 50300000 N11300000 lbf | Reference Thermal Speed Rating (Grease) N/A 80 rpm | Reference Thermal Speed Rating (Oil) N/A 80 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/900KYMDW886AC3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 24100000 N5430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 50300000 N11300000 lbf | Reference Thermal Speed Rating (Grease) N/A 80 rpm | Reference Thermal Speed Rating (Oil) N/A 80 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/900KYMDW886BC3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 24100000 N5430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 50300000 N11300000 lbf | Reference Thermal Speed Rating (Grease) N/A 80 rpm | Reference Thermal Speed Rating (Oil) N/A 80 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
238/1180KYMBW33W904C4 | d - Bore N/A 1180 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 6330000 N1420000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3960000 lbf | Reference Thermal Speed Rating (Grease) N/A 90 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
238/1180YMBW20W45A | d - Bore N/A 1180 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 6330000 N1420000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 17600000 N3960000 lbf | Reference Thermal Speed Rating (Grease) N/A 90 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/900KYMDW40W874C2 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1580 mm62.205 in | B - Outer Ring Width N/A 515 mm20.2760 in | C0 - Static Radial Rating N/A 27700000 N6230000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 52300000 N11800000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW37W915BC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW40W886B | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW73W879CC6 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW879CC6 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/800KYMDW879 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 20000000 N4490000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 39200000 N8810000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/800KYMDW879C | d - Bore N/A 800 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 20000000 N4490000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 39200000 N8810000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW73W879C | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW879CC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/750KYMDW906AC3 | d - Bore N/A 750 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 19800000 N4450000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 38700000 N8700000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 110 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/800KYMDW73W879 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 475 mm18.7010 in | C0 - Static Radial Rating N/A 20000000 N4490000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 39200000 N8810000 lbf | Reference Thermal Speed Rating (Grease) N/A 100 rpm | Reference Thermal Speed Rating (Oil) N/A 100 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
238/1000YMBW45AW805C2 | d - Bore N/A 1000 mm | D - Outer Diameter N/A 1220 mm48.032 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 5270000 N1190000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14100000 N3180000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
238/1060YMDW33W37 | d - Bore N/A 1060 mm | D - Outer Diameter N/A 1280 mm50.394 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 5340000 N1200000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 14600000 N3290000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/710KYMDW916C3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 1150 mm45.276 in | B - Outer Ring Width N/A 438 mm17.2440 in | C0 - Static Radial Rating N/A 17400000 N3910000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 33800000 N7590000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
249/900YMBW915C3 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 9480000 N2130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23500000 N5290000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
249/900YMBW915 | d - Bore N/A 900 mm | D - Outer Diameter N/A 1180 mm46.457 in | B - Outer Ring Width N/A 280 mm11.0240 in | C0 - Static Radial Rating N/A 9480000 N2130000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 23500000 N5290000 lbf | Reference Thermal Speed Rating (Grease) N/A 110 rpm | Reference Thermal Speed Rating (Oil) N/A 120 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
232/800KYMDW874 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 488 mm19.2130 in | C0 - Static Radial Rating N/A 23900000 N5370000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43600000 N9800000 lbf | Reference Thermal Speed Rating (Grease) N/A 120 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
232/800KYMDW874C2 | d - Bore N/A 800 mm | D - Outer Diameter N/A 1420 mm55.9060 in | B - Outer Ring Width N/A 488 mm19.2130 in | C0 - Static Radial Rating N/A 23900000 N5370000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43600000 N9800000 lbf | Reference Thermal Speed Rating (Grease) N/A 120 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |
241/670KYMDW879C7 | d - Bore N/A 670 mm | D - Outer Diameter N/A 1090 mm42.913 in | B - Outer Ring Width N/A 412 mm16.2210 in | C0 - Static Radial Rating N/A 15700000 N3520000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 30000000 N6750000 lbf | Reference Thermal Speed Rating (Grease) N/A 130 rpm | Reference Thermal Speed Rating (Oil) N/A 130 rpm | Cage Type N/A YMD | Cage Material N/A Brass | CAD N/A |