Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
22205EJW33 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205EJW33C2 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205EJW33C3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205EJW33C3SLA | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205EJW33C4 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205EJW33C5 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205EJW841C4 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205KEJW33 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A 1/12 | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22205KEJW33C3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | B - Outer Ring Width N/A 18 mm0.7087 in | Bore_Taper N/A 1/12 | C0 - Static Radial Rating N/A 50600 N11400 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 43100 N9690 lbf | Reference Thermal Speed Rating (Grease) N/A 9200 rpm | Reference Thermal Speed Rating (Oil) N/A 11500 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
21305EJW33 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 55500 N12500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 44300 N9970 lbf | Reference Thermal Speed Rating (Grease) N/A 8100 rpm | Reference Thermal Speed Rating (Oil) N/A 10100 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
21305EJW33C2 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 55500 N12500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 44300 N9970 lbf | Reference Thermal Speed Rating (Grease) N/A 8100 rpm | Reference Thermal Speed Rating (Oil) N/A 10100 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
21305EJW33C3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 55500 N12500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 44300 N9970 lbf | Reference Thermal Speed Rating (Grease) N/A 8100 rpm | Reference Thermal Speed Rating (Oil) N/A 10100 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
21305EJW33C4 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 55500 N12500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 44300 N9970 lbf | Reference Thermal Speed Rating (Grease) N/A 8100 rpm | Reference Thermal Speed Rating (Oil) N/A 10100 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
21305KEJW33 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Bore_Taper N/A 1/12 | C0 - Static Radial Rating N/A 55500 N12500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 44300 N9970 lbf | Reference Thermal Speed Rating (Grease) N/A 8100 rpm | Reference Thermal Speed Rating (Oil) N/A 10100 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
21305KEJW33C3 | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 17 mm0.6693 in | Bore_Taper N/A 1/12 | C0 - Static Radial Rating N/A 55500 N12500 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 44300 N9970 lbf | Reference Thermal Speed Rating (Grease) N/A 8100 rpm | Reference Thermal Speed Rating (Oil) N/A 10100 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJC3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW33 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW33C2 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW33C3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW33C3SLA | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW33C4 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW33W57 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW841 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJW841C3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |
22206EJWSLBC3 | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | B - Outer Ring Width N/A 20 mm0.7874 in | Bore_Taper N/A | C0 - Static Radial Rating N/A 67400 N15200 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 60800 N13700 lbf | Reference Thermal Speed Rating (Grease) N/A 7800 rpm | Reference Thermal Speed Rating (Oil) N/A 9700 rpm | Cage Type N/A EJ | Cage Material N/A Steel | CAD N/A |