Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
21313EJW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
21313KEJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
21313KEJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 33 mm1.2992 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3900 rpm | Reference Thermal Speed Rating (Oil) N/A 4800 rpm | CAD N/A |
21314EJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314EJW33C2 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314EJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314EJW33C4 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314KEJW33 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21314KEJW33C3 | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 35 mm1.378 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3700 rpm | Reference Thermal Speed Rating (Oil) N/A 4500 rpm | CAD N/A |
21315EJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315EJW33C2 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315EJW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315EJW33C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315KEJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315KEJW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21316EJW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | CAD N/A |
21316EJW33C2 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | CAD N/A |
21316EJW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | CAD N/A |
21316EJW33C4 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | CAD N/A |
21316EJW841C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | CAD N/A |
21316KEJW33 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | CAD N/A |
21316KEJW33C3 | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | B - Outer Ring Width N/A 39 mm1.5354 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4100 rpm | CAD N/A |
21317EJW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | CAD N/A |
21317EJW33C2 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | CAD N/A |
21317EJW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | B - Outer Ring Width N/A 41 mm1.6142 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3200 rpm | Reference Thermal Speed Rating (Oil) N/A 3900 rpm | CAD N/A |