Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
---|---|---|---|---|---|---|---|
22217EJW33C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22217KEJW33 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22217KEJW33C2 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22217KEJW33C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22217KEJW33C4 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22217EJW841 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22217KEJW841C3 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | B - Outer Ring Width N/A 36 mm1.4173 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3400 rpm | Reference Thermal Speed Rating (Oil) N/A 4200 rpm | CAD N/A |
22312EJW33W800C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 129.993 mm5.1178 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312EJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312EJW33C2 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312EJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312EJW33C4 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312KEJW33 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
22312KEJW33C3 | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | B - Outer Ring Width N/A 46 mm1.811 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 4000 rpm | Reference Thermal Speed Rating (Oil) N/A 4700 rpm | CAD N/A |
21315EJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315EJW33C2 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315EJW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315EJW33C4 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315KEJW33 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
21315KEJW33C3 | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | B - Outer Ring Width N/A 37 mm1.4567 in | Bore_Taper N/A 1/12 | Reference Thermal Speed Rating (Grease) N/A 3600 rpm | Reference Thermal Speed Rating (Oil) N/A 4300 rpm | CAD N/A |
22313EJW33 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | CAD N/A |
22313EJW33C2 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | CAD N/A |
22313EJW33C3 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | CAD N/A |
22313EJW33C3SLA | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | CAD N/A |
22313EJW33C4 | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | B - Outer Ring Width N/A 48 mm1.8898 in | Bore_Taper N/A | Reference Thermal Speed Rating (Grease) N/A 3800 rpm | Reference Thermal Speed Rating (Oil) N/A 4400 rpm | CAD N/A |