Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22217EJW33C3 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217EJW33C3SLA | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217EJW33C3VSL609 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 0 rpm | N/A |
N/A
|
| 22217EJW33C4 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217EJW33VSL609 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217EJW841 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217KEJW33 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217KEJW33C2 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217KEJW33C3 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217KEJW33C4 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22217KEJW841C3 | N/A 85 mm | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 4200 rpm | N/A 3500 rpm |
N/A
|
| 22218EJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW33C2 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW33C3SLA | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW33C3VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW33C5 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW33VSL609 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218EJW841C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218KEJW33 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218KEJW33C2 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218KEJW33C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218KEJW33C4 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|
| 22218KEJW841C3 | N/A 90 mm | N/A 160 mm6.2992 in | N/A 40 mm1.5748 in | N/A 4100 rpm | N/A 3400 rpm |
N/A
|