Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22219EJW33 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 3900 rpm | N/A 3200 rpm |
N/A
|
| 22219EJW33C2 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219EJW33C3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219EJW33C3VSL609 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219EJW33C4 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219EJW33VSL609 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219KEJW33 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219KEJW33C3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219KEJW33C4 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219KEJW33W40 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22219KEJW841C3 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 43 mm1.6929 in | N/A 4000 rpm | N/A 3200 rpm |
N/A
|
| 22220EJ | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220EJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220EJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220EJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220EJW33C3SLA | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220EJW33C4 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220EJW33VSL609 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220EJW33W97AC4 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220KEJW33 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220KEJW33C2 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220KEJW33C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220KEJW33C4 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22220KEJW841C3 | N/A 100 mm | N/A 180 mm7.0866 in | N/A 46 mm1.811 in | N/A 3800 rpm | N/A 3100 rpm |
N/A
|
| 22222EJW33 | N/A 110 mm | N/A 200 mm7.874 in | N/A 53 mm2.0866 in | N/A 3500 rpm | N/A 2900 rpm |
N/A
|