Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
26 - 50 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

21308KEJW33 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
21308KEJW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
21309EJW33 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33C2 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33C4 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33VSL609 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW841 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309KEJW33 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309KEJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21310EJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33C2 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33C4 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33VSL609 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 0 rpm N/A N/A
21310KEJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 3500 rpm N/A 2900 rpm N/A
21310KEJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 3500 rpm N/A 2900 rpm N/A
21311EJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33C2 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33C4 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33VSL609 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311KEJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311KEJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21312EJW33 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
26 - 50 of 1506 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »