Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22311EJW33C2 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33C3VSL609 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33C4 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33VSL609 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311EJW33W21A | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5100 rpm | N/A 4300 rpm |
N/A
|
| 22311KEJW33 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311KEJW33C3 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311KEJW33C4 | N/A 55 mm | N/A 120 mm4.7244 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22311KEJW33W800C4 | N/A 55 mm | N/A 119.993 mm4.7241 in | N/A 43 mm1.6929 in | N/A 5200 rpm | N/A 4400 rpm |
N/A
|
| 22312EJW33 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312EJW33C2 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312EJW33C3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312EJW33C3VSL609 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312EJW33C4 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312EJW33C5 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312EJW33VSL609 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312EJW33W800C4 | N/A 60 mm | N/A 129.993 mm5.1178 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312KEJW33 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22312KEJW33C3 | N/A 60 mm | N/A 130 mm5.1181 in | N/A 46 mm1.811 in | N/A 4800 rpm | N/A 4100 rpm |
N/A
|
| 22313EJW33 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 4500 rpm | N/A 3800 rpm |
N/A
|
| 22313EJW33C2 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 4500 rpm | N/A 3800 rpm |
N/A
|
| 22313EJW33C3 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 4500 rpm | N/A 3800 rpm |
N/A
|
| 22313EJW33C3SLA | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 4500 rpm | N/A 3800 rpm |
N/A
|
| 22313EJW33C3VSL609 | N/A 65 mm | N/A 140 mm5.5118 in | N/A 48 mm1.8898 in | N/A 4500 rpm | N/A 3800 rpm |
N/A
|