Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
526 - 550 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22315KEJW33 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315KEJW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22315KEJW841 N/A 75 mm N/A 160 mm6.2992 in N/A 55 mm2.1654 in N/A 4100 rpm N/A 3500 rpm N/A
22316EJW33 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33C2 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33C4 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33VSL609 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33W22C2 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316EJW33W800C4 N/A 80 mm N/A 169.993 mm6.6926 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316KEJW33 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316KEJW33C3 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22316KEJW33C4 N/A 80 mm N/A 170 mm6.6929 in N/A 58 mm2.2835 in N/A 3800 rpm N/A 3200 rpm N/A
22317EJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
22317EJW33C2 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
22317EJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
22317EJW33C4 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
22317EJW33VSL609 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
22317EJW33W21A N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3500 rpm N/A 3000 rpm N/A
22317EJW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 3500 rpm N/A 3000 rpm N/A
22317KEJW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3500 rpm N/A 3000 rpm N/A
22317KEJW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 3600 rpm N/A 3100 rpm N/A
22318EJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22318EJW33C2 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22318EJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
526 - 550 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »