Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
551 - 575 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22318EJW33C3SLA N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22318EJW33C4 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22318EJW33VSL609 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22318EJW33W800C4 N/A 90 mm N/A 189.993 mm7.480 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22318KEJW33 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22318KEJW33C3 N/A 90 mm N/A 190 mm7.4803 in N/A 64 mm2.5197 in N/A 3400 rpm N/A 2900 rpm N/A
22319EJW33 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
22319EJW33C2 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
22319EJW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
22319EJW33C4 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
22319EJW33VSL609 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
22319EJW33W800C4 N/A 95 mm N/A 199.993 mm7.8737 in N/A 67 mm2.6378 in N/A 3000 rpm N/A 2600 rpm N/A
22319KEJW33 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3000 rpm N/A 2600 rpm N/A
22319KEJW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 3100 rpm N/A 2700 rpm N/A
22320EJW33 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320EJW33C2 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320EJW33C3 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320EJW33C3VSL609 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320EJW33C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320EJW33VSL609 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320EJW33W800C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320KEJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22320KEJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 73 mm2.874 in N/A 2800 rpm N/A 2400 rpm N/A
22322EJW33 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
22322EJW33C2 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
551 - 575 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »