Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
576 - 600 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22322EJW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
22322EJW33C4 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
22322EJW33VSL609 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
22322EJW33W5C6 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
22322EJW33W800C4 N/A 110 mm N/A 239.993 mm9.4485 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
22322EJW33W89C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2100 rpm N/A
22322KEJW33 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2100 rpm N/A
22322KEJW33C2 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2100 rpm N/A
22322KEJW33C3 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2200 rpm N/A
22322KEJW33C4 N/A 110 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 2500 rpm N/A 2100 rpm N/A
22324EJW33 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324EJW33C2 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324EJW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324EJW33C3SLA N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324EJW33C4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324EJW33VSL609 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324EJW33W800C4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324EJW33W89 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324KEJW33 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22324KEJW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 2300 rpm N/A 2000 rpm N/A
22326EJW33 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 2000 rpm N/A 1800 rpm N/A
22326EJW33C2 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 2000 rpm N/A 1800 rpm N/A
22326EJW33C3 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 2000 rpm N/A 1800 rpm N/A
22326EJW33C3SLA N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 2000 rpm N/A 1800 rpm N/A
22326EJW33C4 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 2000 rpm N/A 1800 rpm N/A
576 - 600 of 1506 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »