Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23064KEJW507C08 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1000 rpm | N/A 890 rpm |
N/A
|
| 23064KEJW507C08C2 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1000 rpm | N/A 890 rpm |
N/A
|
| 23064KEJW507C08C3 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1000 rpm | N/A 890 rpm |
N/A
|
| 23064KEJW507C08C4 | N/A 320 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 1000 rpm | N/A 890 rpm |
N/A
|
| 23068EJW25W507C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068EJW25W507C08C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068EJW25W509C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068EJW507C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068EJW507C08C2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068EJW507C08C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068EJW507C08C4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068KEJW507C08 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068KEJW507C08C2 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068KEJW507C08C3 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068KEJW507C08C4 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23068KEJW507C08C6 | N/A 340 mm | N/A 520 mm20.472 in | N/A 133 mm5.2360 in | N/A 950 rpm | N/A 810 rpm |
N/A
|
| 23072EJW507C08 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072EJW507C08C2 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072EJW507C08C3 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072EJW507C08C4 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072EJW509C08 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072EJW509C08C3 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072EJW509C08C4 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072KEJW507C08 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|
| 23072KEJW507C08C2 | N/A 360 mm | N/A 540 mm21.260 in | N/A 134 mm5.2760 in | N/A 910 rpm | N/A 780 rpm |
N/A
|