Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
926 - 950 of 1506 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23130KEJW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23132EJW33 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1800 rpm N/A 1500 rpm N/A
23132EJW33C2 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1800 rpm N/A 1500 rpm N/A
23132EJW33C3 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1800 rpm N/A 1500 rpm N/A
23132EJW33C3VSL609 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1800 rpm N/A 1500 rpm N/A
23132EJW33C4 N/A 160 mm N/A 270 mm10.6299 in N/A 86 mm3.3858 in N/A 1800 rpm N/A 1500 rpm N/A
23134EJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23134EJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23134EJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23134EJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23134KEJW33 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23134KEJW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23134KEJW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23134KEJW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1600 rpm N/A 1400 rpm N/A
23136EJW33 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136EJW33C2 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136EJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136EJW33C4 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136KEJW33 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136KEJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136KEJW33C5 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136KEJW33W40I N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136KEJW33W40IC3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23136KEJW33W40IC4 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1300 rpm N/A
23138EJW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
926 - 950 of 1506 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »