Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
1076 - 1100 of 1506 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Clear Filter

Bore (d) (mm)

Lubrication Type

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Thermal Reference Speed - Oil  (rpm)

Thermal Reference Speed - Grease  (rpm)

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23222EJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222EJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222EJW33VSL609 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222KEJW33 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222KEJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222KEJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C3VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23226EJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C2 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C3SLA N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C3VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33VSL609 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226KEJW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226KEJW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
1076 - 1100 of 1506 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »