Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Better contaminant purging from slots on cage face helps extend bearing life
- Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Clear
Filter
Bore (d) (mm)
Lubrication Type
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 24032EJW33W89C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24032EJW841C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24032EJW841C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24032EJW901C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24032KEJW33 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24032KEJW33C3 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24032KEJW33C4 | N/A 160 mm | N/A 240 mm9.4488 in | N/A 80 mm3.1496 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 24034EJW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034EJW33C2 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034EJW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034EJW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034EJW841 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034EJW841C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034EJW841C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034EJW901C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034KEJW33 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034KEJW33C3 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24034KEJW33C4 | N/A 170 mm | N/A 260 mm10.2362 in | N/A 90 mm3.5433 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 24036EJW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24036EJW33C2 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24036EJW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24036EJW33C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24036EJW33C5 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24036EJW33W59DC3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 24036EJW901C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 100 mm3.937 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|